For your luxury

Mitsubishi Electric Refrigerators

Glass door finish

Provides a luxurious, striking finish like no other.
Not only do the toughened glass panels look great, they are easy to keep clean.
A unique LED control panel lights up with just a touch to provide access to all the settings.

Provides a luxurious, striking finish like no other.
Not only do the toughened glass panels look great, they are easy to keep clean.
A unique LED control panel lights up with just a touch to provide access to all the settings.

Touch Panel
Toughened Glass
Color Design
Panels

Large capacity

The French door design delivers a wide internal space of 760 mm,
perfect for large platters and ensuring maximum storage capacity.

The French door design delivers a wide internal space of 760 mm,
perfect for large platters and ensuring maximum storage capacity.

Supercool chilling case

The Supercool chilling function is ideal for storing meat, fish,
or other perishable food without freezing it, at about -3°C to 0°C.
This provides the convenience of food ready to cook without the need to defrost it.

The Supercool chilling function is ideal for storing meat, fish,
or other perishable food without freezing it, at about -3°C to 0°C.
This provides the convenience of food ready to cook without the need to defrost it.

Keeps food fresher for longer,
thanks to advanced proprietary
sub-zero supercooling technology
Mitsubishi Electric Only One Technology For Household refrigerators as of 1st September 2017

Vegetable drawer

The independent vegetable drawer is designed to maximise the freshness of produce.
The drawer features a higher humidity than the main refrigerator compartment
and is ideal for keeping fruit and vegetables crisper and fresher for longer.

The independent vegetable drawer is designed to maximise the freshness of produce.
The drawer features a higher humidity than the main refrigerator compartment
and is ideal for keeping fruit and vegetables crisper and fresher for longer.

Automatic ice maker

Non-plumbed automatic ice maker produces a continuous supply of ice cubes.
Most of the water supply parts can be easily removed for cleaning.

Non-plumbed automatic ice maker produces a continuous supply of ice cubes.
Most of the water supply parts can be easily removed for cleaning.

Most of the water supply parts can be detachable and washable.

Tank Lid
Tank Pipe
Water Pump
Water Tank

Energy Efficiency

Neuro Inverter technology memorises your life patterns and constantly monitors
the temperature within the refrigerator and adjusts the power and
running speed of the compressor accordingly,
resulting in an optimum and a quieter operation.

Neuro Inverter technology memorises your life patterns and constantly monitors
the temperature within the refrigerator and adjusts the power and
running speed of the compressor accordingly,
resulting in an optimum and a quieter operation.

A smart system that lowers overall energy consumption.

LX Grande

Specifications

MODEL
MR-LX630EM Colour Glass Black / Glass Silver
Capacity (Litre) Total Gross Net
630 456
Refrigerator Compartment 333 295
Vegetable Compartment 117 67
Freezer Compartment 180 94
Dimensions (mm) Width Height Depth
900 1,798 735
Clearance Dimensions (mm) Sides Above Behind
960 1,898 785
Weight (kg) 110
Energy Efficiency Inverter Compressor